text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB205 HDG

Catalog No. : AB205HDG

Description:  90DEG FTG HT4-1/8IN LEN3-1/2IN HDG

UPC: 616013259047

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here