Catalog No. : AB205-G
Description: PVC CTD 90D FITTING 4HOLE GRAY
UPC: 704508422769
PVC Coated Steel Angle Fitting, 90 Degree, 4 Holes, 4-1/8 Inch X 3-1/2 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Finish |
Goldgalvanized |
|
Color |
Gray |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
4-1/8 in |
|
Height |
3-1/2 in |
|
Width |
1-5/8 in |
|
Thickness |
1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |