text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB204 SS

Catalog No. : AB204SS

Description:  90DEG FTG HT2.25 LEN3.5 STN-STL

UPC: 616013025123

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Stainless steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material Specification

Type 304

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

Compliance and Certifications

REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here