Catalog No. : AB204-G
Description: PVC CTD 90D FITTING 1/4IN THICK GR
UPC: 704508014377
PVC Coated Steel Angle Fitting with Goldgalvanized Finish, 90 Degree, 1/4 Inch Thick, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Finish |
Goldgalvanized |
|
Color |
Gray |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
3-1/2 in |
|
Height |
2-1/4 in |
|
Width |
1-5/8 in |
|
Thickness |
1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |