text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 203SS

Catalog No. : AB203SS

Description:  90DEG FTG HT4.125IN LEN 1.625IN SS

UPC: 616013029152

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 1-5/8 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Stainless steel angles

Application

For use in metal framing applications

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here