text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB202 SS

Catalog No. : AB202SS

Description:  90DEG FTG HT1.875 LEN 2IN STN-STL

UPC: 616013024928

Fitting, 90 Degree, Height 1-7/8 Inches, Base Length 2 Inches, Hole Diameter 9/16 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Stainless steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material Specification

Type 304

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Thickness

1/4 in

Documents/Support Tools

Sales Drawing

Click here