Catalog No. : AB202HDGC
Description: 90DEG FTG HT1.875 LEN 2IN HDG STL
UPC: 786210054926
Descriptors
|
Category |
Steel angles |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2 in |
|
Thickness |
1/4 in |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |