text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 202HDG

Catalog No. : AB202HDG

Description:  90 DEGREE ANGLE FITTIN

UPC: 616013258026

Fitting, 90 Degree, Height 1-7/8 Inches, Base Length 2 Inches, Hole Diameter 9/16 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here