text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB202 GR

Catalog No. : AB202GR

Description:  90DEG FTG HT1.875 LEN 2IN GRN STL

UPC: 616013921449

Fitting, 90 Degree, Height 1-7/8 Inches, Base Length 2 Inches, Hole Diameter 9/16 Inches, Green Urethane Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Green Urethane

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here