text.skipToContent text.skipToNavigation

Catalog No. : AB202-G

Description:  PVC CTD 90D FITTING 1.875X2.00IN GR

UPC: 704508432102

PVC Coated Steel Angle Fitting with Goldgalvanized Finish, 90 Degree, Size 1.875 Inch x 2.000 Inch x 1.625 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Steel

Finish

Goldgalvanized

Color

Gray

Number Of Holes

2

Classifications

Brand Name

Ocal

Dimensions

Length

2 in

Height

1-7/8 in

Width

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel