text.skipToContent text.skipToNavigation

Catalog No. : AB201SS

Description:  90DEG FTG H2.25 L1.625 W1.625 SS

UPC: 616013257166

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 1-5/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Stainless steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material Specification

Type 304

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here