text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB201 HDG

Catalog No. : AB201HDG

Description:  90DEG FTG H2.25 L1.625 W1.625 HDG

UPC: 616013257128

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 1-5/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel angles

Application

For use in metal framing applications

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here