text.skipToContent text.skipToNavigation

Catalog No. : AB201GYC

Description:  90DEG FTG H2.25 L1.625 W1.625 GRY

UPC: 786210201474

Made or assembled in Canada.

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 1-5/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Gray Urethane Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Gray Urethane Powder Coated

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here