text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB201 EG

Catalog No. : AB201EG

Description:  EG (90 DEGREE ANGLE FITTING)

UPC: 616013257142

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 1-5/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

SilverGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here