Catalog No. : AB20-M20
Description: M20 ADAPTOR BODY FOR NC20 BLACK
UPC: 5020963022388
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Self Extinguishing, Low Smoke Toxicity, and Halogen Free |
|
Application |
Designed to Help Maintain System Integrity for Conduit Systems |
Specifications
|
Material |
Polyamide/Nylon |
|
Insulation Class |
IP67, IP68 |
|
Color |
Black |
|
Connection |
Straight, M20 thread |
|
Temperature Rating |
-40 to 120 C |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved (with NC conduits only) , RoHS |
Dimensions
|
Size |
Conduit Size NC20/NW17 , M20 Thread |
|
Nominal diameter |
20 mm |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread type |
Metric |
|
Thread connection size |
M20 x 1.5 |
|
Thread length |
14 mm |
|
Thread length |
0.551 inch |
|
Total length |
30 mm |
|
Total height |
39 mm |
|
Material |
Polyamide (PA) |
|
Colour |
Black |