Catalog No. : AB12-PG09
Description: ADAPTOR NC12 TO PG09
UPC: 5020963022883
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Self Extinguishing, Low Smoke Toxicity, and Halogen Free |
|
Application |
Designed to Help Maintain System Integrity for Conduit Systems |
Specifications
|
Material |
Polyamide/Nylon |
|
Insulation Class |
IP67, IP68 |
|
Color |
Black |
|
Connection |
Straight, PG09 thread |
|
Temperature Rating |
-40 to 120 C |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved (with NC conduits only) , RoHS |
Dimensions
|
Size |
Conduit Size NC12/NW10 , PG09 Thread |
|
Nominal diameter |
12 mm |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread type |
Other |
|
Thread connection size |
PG9 |
|
Thread length |
10 mm |
|
Thread length |
0.394 inch |
|
Total length |
22 mm |
|
Total height |
32 mm |
|
Material |
Polyamide (PA) |
|
Colour |
Black |