text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB102 1/4EG

Catalog No. : AB1021/4EG

Description:  UNHARDENED SQ NUT 1/4IN EG STL

UPC: 616013027707

Nut, Unhardened Square, Size 1/4 Inch, Electro-Galvanized Steel, For use with Spot Insert 452-TB
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy to install

Descriptors

Category

Square nuts

Special Features

Easy to install

Application

For use with Spot Insert 452-TB

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Square

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/4-20

Height

7/32 in

Width

7/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant