Catalog No. : AB102-3/8EG
Description: UNHARDENED SQ NUT 3/8IN EG STL
UPC: 616013069271
Nut, Unhardened Square, Size 3/8 Inch, Electro-Galvanized Steel, For use with Spot Insert 452-TB
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Square nuts |
|
Special Features |
Easy to install |
|
Application |
For use with Spot Insert 452-TB |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Square |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
3/8-16 |
|
Height |
35/64 in |
|
Width |
5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000711 Square nut
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |