text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB102-1/2 EG

Catalog No. : AB102-1/2EG

Description:  UNHARDENED SQ NUT 1/2IN EG STL

UPC: 616013067505

Nut, Unhardened Square, Size 1/2 Inch, Electro-Galvanized Steel, For use with Spot Insert 452-TB
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Application

For use with Spot Insert 452-TB

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Square

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/2-13

Height

7/16 in

Width

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant