Alternate Catalog No. : AB100 5/16
Catalog No. : AB1005/16
Description: UNIV SPRLESS CHNL NUT 5/16IN STL
UPC: 616013296677
Nut, Universal Springless Channel, Size 5/16 Inch, Steel, For use with All Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
- SilverGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Spring nuts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Springless |
|
Thread Type |
Springless |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
5/16 -18 |
|
Height |
0.358 in |
|
Width |
1.338 in |
Documents/Support Tools
|
Sales Drawing |