Alternate Catalog No. : AB100 3/8SS
Catalog No. : AB1003/8SS
Description: UNIV SPRLESS CHNL NUT 3/8IN SS
UPC: 616013296721
Nut, Universal Springless Channel, Size 3/8 Inch, Stainless Steel 316, For use with All Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spring nuts |
Specifications
|
Material of Construction |
Stainless Steel 316 |
|
Nut Type |
Springless |
|
Thread Type |
Springless |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
3/8 - 16 |
|
Height |
0.358 in |
|
Width |
1.338 in |