text.skipToContent text.skipToNavigation

Catalog No. : AB1003/8-G

Description:  PVC CTD SPRINGLESS STRUT NUT 3/8IN

UPC: 704508430382

PVC Coated 3/8 Inch Steel Springless Strut Nut, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Specifications

Material of Construction

Steel

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Standard

RoHS

Dimensions

Thread Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant