Catalog No. : AB1001/4B
Description: 1/4 IN STRUT NUT - BULK PK
UPC: 708917444480
Strut Springless Nut, Square, Size(in) - 1/4, Universal Channel, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spring nuts |
|
Type |
Nut |
|
Application |
For use with all channels |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Electro-Galvanized |
|
Nut Type |
Strut nut |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/4 in |
Documents/Support Tools
|
Sales Drawing |