Catalog No. : AB1001/2B
Description: 1/2 IN STRUT NUT - BULK PK
UPC: 708917431190
1/2 inches Universal Strut Nut, Material- Channel Nut: Carbon Steel, Spring: Hard Drawn Steel Wire, Finish- Electro-Galvanized, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Square washers |
|
Type |
304 Stainless Steel |
Specifications
|
Finish |
Electro-Galv |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |