text.skipToContent text.skipToNavigation

Catalog No. : AB100-1/4SS6C

Description:  UNIV SPRLESS CHNL NUT 1/4IN 316SS

UPC: 786210215891

Nut, Spring, Size 1/4 Inch, Type 316 Stainless Steel, For use with All Series Channel and Inserts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spring nuts

Application

For use with All Channels

Specifications

Material of Construction

Stainless Steel

Nut Type

Springless

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

ETIM EC000096 T-nut for channels

Material

Stainless steel

Surface protection

Untreated

With spring

Y