text.skipToContent text.skipToNavigation

Catalog No. : AB-664SBGK003

Description:  6X6X4 INDOOR SCREW CVR PAINTED

UPC: 785991041583

Type 1 Painted Raintight Enclosure with Screw Cover, 6 x 6 x 4, 16 Gauge Carbon Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

Raintight

Specifications

Material

Carbon Steel

Color

Gray

Classifications

Brand Name

Steel City

Dimensions

Size

6 Inches x 6 Inches x 4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant