text.skipToContent text.skipToNavigation

Catalog No. : AB-10104RBGK001

Description:  10X10X4 OUTDOOR SCREW CVR PAINTED

UPC: 785991041651

Type 3R Painted Raintight Enclosure with Screw Cover, 10 x 10 x 4, 16 Gauge Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

Raintight

Specifications

Material

Galvanized Steel

Color

Gray

Classifications

Brand Name

Steel City

Dimensions

Size

10 Inches x 10 Inches x 4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant