Alternate Catalog No. : AASL 500 N
Catalog No. : AASL500N
Description: ALUM COMP STACK LUG 500KCMIL 2 HOLE
UPC: 783786681426
Tin Plated Aluminum Compression Stacking Lug for Aluminum and Copper, Two-Hole NEMA Pad, 4/0 Stranded to 500 kcmil, 1/2 inch Bolt. Length 6-51/64 inch. Pad 1-5/8 inch wide x 2-55/64 inch long x 11/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch Center. Barrel 2-7/16 inch Long, Install with VC 6 Tool. Oxide Inhibitor, Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink Cap, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.840 inch, Pad 1.635 inch wide |
|
Wire Size |
4/0 STR to 500 kcmil |
Documents/Support Tools
|
SDS |