Alternate Catalog No. : AAPT 700-90
Catalog No. : AAPT700-90
Description: AL COMP PIN TERM WIRE SIZE 750
UPC: 783786681396
Aluminum Compression Pin Terminal - Wire Size 750 kcmil Aluminum/Copper. Dies 140H, 301, 342, 1 1/2. Oxide Inhibitor. Pink Cap. 90 Degree Bend. 5.730 inch overall length after Bend.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. 90 Degree Bend. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.730 inch overall length after Bend. |
|
Wire Size |
750 AL/CU kcmil |
Documents/Support Tools
|
SDS |