Alternate Catalog No. : AAPT 4-90
Catalog No. : AAPT4-90
Description: Al Comp Pin Terminal Wire Size No4
UPC: 783786681389
Aluminum Compression Pin Terminal - Wire Size #4 Stranded Aluminum/Copper. Dies TU, 52, BG, 243, 5/8. Oxide Inhibitor. Orange Cap. 90 Degree Bend. 5 inches before bend. 2.875 inch overall length after Bend.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. 90 Degree Bend. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5 inches before bend. 2.875 inch overall length after Bend. |
|
Wire Size |
#4 STR AL/CU AWG |
Documents/Support Tools
|
SDS |