Alternate Catalog No. : AAPT 350
Catalog No. : AAPT350
Description: AAPT 350
UPC: 783786681358
Aluminum Pin Terminal, 350 kcmil Stranded AL-CU, Dies 96, 299, 655, 13A. Length 7-29/32 inch x 1-1/8 inch Diameter. Oxide Inhibitor, Brown Cap. Barrel Outside Diameter 1-1/8 inch. Pin section is 5-19/64 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-29/32 in |
|
Wire Size |
350 AL/CU kcmil |
Documents/Support Tools
|
SDS |