Alternate Catalog No. : AAPT 1/0-90
Catalog No. : AAPT1/0-90
Description: ALUM PIN TERMINAL 1/0 STR
UPC: 783786681327
Aluminum Compression Pin Terminal 1/0 Stranded Aluminum - Copper, Dies TU, 52, BG, 243, 5/8. Oxide Inhibitor. Yellow Cap. 90 Degree Bend. 5 inches before bend. 3 inch overall length after Bend. 5/8 inch Outside Barrel Diameter. Pin Length 2 inch x 7/16 inch Diameter with slightly tapered tip. Barrel 1-3/4 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. 90 Degree Bend. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5 inches before bend. 3.000 inch overall length after Bend. |
|
Wire Size |
1/0 STR AWG |
Documents/Support Tools
|
SDS |