Alternate Catalog No. : AAPT 1/0
Catalog No. : AAPT1/0
Description: ALUMINUM PIN TERMINAL 1/0 STR 5INCH
UPC: 75114402255
Aluminum Compression Pin Terminal 1/0 Stranded Aluminum - Copper. Installation Dies TU, 52, BG, 243, 5/8. Oxide Inhibitor. Yellow Cap. Overall Length 5 inches. 5/8 inch Outside Diameter. Pin Length 3-5/32 inch x 7/16 inch Diameter with slightly tapered tip. Barrel 1-3/4 inch long, Bore 1-1/2 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Aluminum for the High Strength and Conductivity
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5 in |
|
Wire Size |
1/0 STR AWG |
Documents/Support Tools
|
SDS |