Alternate Catalog No. : AAL 500 N
Catalog No. : AAL500N
Description: AL NEMA LUG 4.0-500 6.812 LONG
UPC: 783786681310
Tin Plated Aluminum Nema Lug, 4/0 Stranded - 500 MCM AL-CU, 6-13/16 inch Long. 2-Hole Pad with 9/16 inch Diameter Holes Spaced 1-3/4 inch apart. Pad is 1-41/64 inch wide x 3-9/16 inch long x 11/32 inch thick. Barrel Bore is 2-7/16 inch Deep x 1-3/16 inch O.D., Oxide Inhibitor and Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink Cap, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.812 inch, Pad 1.635 inch wide |
|
Wire Size |
4/0 STR to 500 kcmil |
Documents/Support Tools
|
SDS |