text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC 500 FT

Catalog No. : AAC500FT

Description:  AL MULTIRANGE COMP SPLICE 336.4-500

UPC: 783786681303

Aluminum Multi-Range Dieless Compression Splices AAC Series - Full Tension, conductor size 336.4 str. - 500 aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
  • All Splices Marked with Conductor Size and Die Reference, Providing Easy Identification for Easy Installation.
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength.
  • Meets or Exceeds ANSI C119.4 Specification.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual-rated. Use with Aluminum and Copper conductors. All splices are marked with conductor size for easy identification. Solid center stop ensures proper cable insertion. Connector Bores coated with Oxide Inhibitor and Capped to Prevent Oxidation

Specifications

Connection

Compression

Conductor Range

336.4 to 500 kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12-1/2 inches long

Documents/Support Tools

SDS

Click here