Alternate Catalog No. : AAC 350 FT
Catalog No. : AAC350FT
Description: VERSA CRIMP-CONNECTORS 350 MCM
UPC: 783786810857
Aluminum Multi-Range Dieless Compression Splices AAC Series - Full Tension, conductor size 4 str - 350 aluminum - 336.4 (18/1) 9-1/2 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference, Providing Easy Identification for Easy Installation.
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength.
- Meets or Exceeds ANSI C119.4 Specification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. All splices are marked with conductor size for easy identification. Solid center stop ensures proper cable insertion. Connector Bores coated with Oxide Inhibitor and Capped to Prevent Oxidation |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG , 350 kcmil , 336.4(18/1) ACSR kcmil |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9-1/2 inches long |
Documents/Support Tools
|
SDS |