Catalog No. : A890EG
Description: JCT-BX W/ 2 BRKTS (L) STL EG
UPC: 616013147382
Fixture Fitting, Steel Junction Box - 2 Way, Electro-Galvanized
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel channels |
Specifications
|
Finish |
Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E55274 |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |