Catalog No. : A87U
Description: NONINS RNG 22-16AWG No10BH 90DEGBND
UPC: 786209918994
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
10 |
Documents/Support Tools
|
Sales Drawing |