Catalog No. : A87G
Description: BRZD SEAM RNG TRM 22-16AWG No10 BLT
UPC: 786210649245
Non-Insulated Ring Terminal Wire Rangle 22-16 AWG Bolt Hole #10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Stud size (imperial) |
10 |