Catalog No. : A864E
Description: 4 INCH MUD BOX COVER.75 INCH KOS
UPC: 34481084310
Non-metallic mud box cover with 3/4 inch. knockouts, 4 inch. deep.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install, quick connect |
|
Application |
For use with non-metallic boxes |
Specifications
|
Color |
Blue |
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441101 | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |