Catalog No. : A864D
Description: 4 INCH MUD BOX COVER.5 INCH KOS
UPC: 34481084327
Non-metallic mud box cover with 1/2 inch. knockouts, 4 inch. deep.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Application |
For use with non-metallic boxes |
Specifications
|
Material |
PVC |
|
Shape |
Round |
|
Color |
Blue |
|
Cubic Capacity |
44 cu in |
|
Knockouts |
4 |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
5.384 Inches x 3.907 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441101 | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |