Catalog No. : A863SG
Description: ENT MUD BOX W/1 GANG RING GRD LUG
UPC: 34481183761
- Concrete tight
- 12 integral connectors
Descriptors
|
Category |
Specialty electrical boxes |
|
Special Features |
Manufactured out of polycarbonate material to provide extra strength and durability. |
|
Application |
Engineered and designed for use in Tunnel Form applications. |
Specifications
|
Material |
Non-metallic |
|
Color |
Blue |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
|
Mounting method |
Other |
|
Shape |
Square |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Connectable |
N |
|
Equipped with |
Other |
|
Length |
147.6 mm |
|
Width |
147.6 mm |
|
Depth |
86-86 mm |
|
With screws |
N |
|
Inlet from the rear |
N |
|
Number of inlets |
12 |
|
Material |
Plastic |
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |