Catalog No. : A863S
Description: ENT MUD BOX WITH 1 GANG RING
UPC: 34481183754
- Concrete tight
- 12 integral connectors
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Manufactured out of polycarbonate material to provide extra strength and durability. |
|
Application |
Engineered and designed for use in Tunnel Form applications. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | N/A | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Square |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Connectable |
N |
|
Equipped with |
Other |
|
Length |
147.6 mm |
|
Width |
147.6 mm |
|
Depth |
86-86 mm |
|
With screws |
N |
|
Inlet from the rear |
N |
|
Number of inlets |
12 |
|
Material |
Plastic |
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |