Catalog No. : A863MB
Description: MUD BOX MOUNTING KIT
UPC: 34481184669
ENT Mud Box Mounting Bracket Kit, 2 Positioning Spiders, 1 Metal Strap, For use with ENT Mud Box Assemblies (Mud Box not Included)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
|
Application |
Used on vertical concrete walls with a thickness of 6"-8" Used with 1 & 2 gang Mud (outlet) boxes |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
|
Number Of Holes |
1 |
|
Included |
2 Positioning Spiders and 1 Metal Strap |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Length |
24 in |
|
Width |
1.02 in |