text.skipToContent text.skipToNavigation

Catalog No. : A863CFX

Description:  MUD BOX CEILING RING

UPC: 34481190677

Ceiling Ring for Mud Box Base.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Plaster compensation ring

Specifications

Material

Polycarbonate

Color

Blue

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Size

4.496 Inches x 4.496 Inches x 1.130 Inches

Compliance and Certifications

RoHS RoHS3 Compliant