text.skipToContent text.skipToNavigation

Catalog No. : A861

Description:  BASE RING - MUD BOX

UPC: 34481085737

Non-metallic base ring. Without Ground Lug. Listed for use with ceiling fans up to 35 punds and for fixture support up to 50 pounds.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical wire or cable raceway

Special Features

Carlon ceiling boxes and round plaster rings are produced from a special high heat resistant engineered plastic material developed specifically for fixture support.

Application

Listed for use with ceiling fans up to 35 lbs. and for fixture support up to 50 lbs.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E11461

Compliance and Certifications

REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 31146 441101 N/A N/A N/A
UL E11461 N/A QCMZ N/A N/A

Documents/Support Tools

Instruction Sheet

Click here