text.skipToContent text.skipToNavigation

Catalog No. : A854L

Description:  FIXTURE FITTING

UPC: 616013126974

Steel Channel Hanger-Long with GoldGalv finish. For use with all series channel.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

For use with all series channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant