Alternate Catalog No. : A 822 EG
Catalog No. : A822EG
Description: RCWY JOINER LEN7-1/4 HT1-11/16 EG
UPC: 616013065631
Joiner, Raceway, Length 7-1/4 Inches, Height 1-11/16 Inch, Electro-Galvanized Steel, For use with A Series Channel, with Seal
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
7-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | N/A | N/A | N/A |