Alternate Catalog No. : A809 1
Catalog No. : A8091
Description: TAPPED END CAP SZ 1IN STL
UPC: 616013124307
End Cap, Tapped, Length 2-1/16 Inches, Size 1 Inch Conduit, Steel, Furnished with 1/4 Inch x 5/8 Inch Flat Head Machine Screw
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Caps or tops |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E55274 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | RIYG | N/A | N/A |