Catalog No. : A805EG
Description: END CAP KO SZ 1/2IN USE W/ EG STL
UPC: 786210087023
End Cap, Knockout Size 1/2 Inch, Electro-Galvanized Steel, For use with A-1200 and A-1400 Series Channel, Furnished with 1/4 Inch x 5/8 Inch Flat Head
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Caps or tops |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000475 End cap/cover for support/profile rail
|
Suitable for |
U-profile |
|
Model |
End cap |
|
Material |
Other |
|
Colour |
None |